Product overview
Description
The VND830AEP-E is a monolithic device made using| STMicroelectronics VIPower™ M0-3 Technology. The VND830AEP-E is intended for driving any type of multiple load with one side connected to ground.
The Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).
This device has two channels in high side configuration; each channel has an analog sense output on which the sensing current is proportional (according to a known ratio) to the corresponding load current. Built-in thermal shutdown and outputs current limitation protect the chip from over temperature and short circuit.
The device automatically turns off in the case where the ground pin becomes disconnected.
-
All features
- Reverse battery protection
- Protection against loss of ground and loss of VCC
- In compliance with the 2002/95/EC european directive
- Current limitation
- Thermal shutdown
- DC short circuit current: 6A
- Proportional load current sense
- CMOS compatible inputs
- Overvoltage clamp
- Very low standby power dissipation
- Undervoltage and overvoltage shutdown