VNH9045AQ
Active
Design Win
Automotive fully integrated H-bridge motor driver

Download datasheet Order Direct

Product overview

Description

The VNH9045AQ is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches. All switches are designed using STMicroelectronics well known and proven proprietary VIPower technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuitry. The three dices are assembled in a QFN 6x6 triple pad 26+2L package equipped with three exposed islands for optimized dissipation performances. This package is specifically designed for the harsh automotive environment and offers improved thermal performance thanks to exposed die pads. The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake to VCC condition. Two selection pins (SEL0 and SEL1) to address the information are available on the multisense to the microcontroller. The multisense pin allows monitoring the motor current by delivering a current proportional to the motor current value and provides the diagnostic feedback and Case temperature according to the implemented truth table. The PH_OUT pin provides feedback on the OUTA and OUTB state for safety-relevant functions. The PWM, up to 25 kHz, allows controlling the speed of the motor in all possible conditions or selecting the brake to GND condition. In all cases, a low-level state on the PWM pin turns off both the LSA and LSB switches.

  • All features

    • AEC-Q100 qualified
    • ISO 26262 ready
    • 3 V CMOS compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 25 kHz
    • Multisense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
    • Multisense diagnostic functions
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • High-side power limitation indication
      • Low-side overcurrent shutdown indication
      • Output short to VCC detection
    • Output protected against short to ground and short to VCC
    • Standby mode
    • Half bridge operation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH9045AQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNH9045AQTR
Active
QFN 6X6 TRIPLE PAD L26+2 Automotive Ecopack2 - -

VNH9045AQTR

Package:

QFN 6X6 TRIPLE PAD L26+2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 6X6 TRIPLE PAD L26+2

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
VNH9045AQTR Available at 3 distributors

Distributor availability ofVNH9045AQTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2000 1 Buy from Distributor
Farnell Element14 EUROPE 300 1 Buy from Distributor
ANGLIA Live EUROPE 10 3000 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

2000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

300

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

3000

Distributor reported inventory date: 2026-10-24

Active
QFN 6X6 TRIPLE PAD L26+2 Tape and Reel ITALY EAR99 NEC

VNH9045AQTR Active

Part Number:

VNH9045AQTR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

Distributor availability ofVNH9045AQTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2000 1 Buy from Distributor
Farnell Element14 EUROPE 300 1 Buy from Distributor
ANGLIA Live EUROPE 10 3000 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

2000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

300

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

3000

Distributor reported inventory date: 2026-10-24

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors