Product overview
Description
The VNQ830PEP-E is a monolithic device made using| STMicroelectronics VIPower™ M0-3 Technology. The VNQ830PEP-E is intended for driving any type of multiple load with one side connected to ground.
The Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table).
Active current limitation combined with thermal shutdown and automatic restart protects the device against overload. The device detects the open load condition in both the on and off-state.
In the off-state the device detects if the output is shorted to VCC. The device automatically turns off in the case where the ground pin becomes disconnected.
-
All features
- In compliance with the 2002/95/EC european directive
- Reverse battery protection
- Loss of ground protection
- Undervoltage and overvoltage shutdown
- CMOS compatible inputs
- On-state open load detection
- Open drain status outputs
- Shorted load protection
- Very low standby current
- Off-state open load detection