STPA002
Active
Design Win
4 x 52 W quad bridge power amplifier with low voltage operation

Download datasheet

Product overview

Description

The STPA002 is a MOSFET class AB audio power amplifier, designed for high-power car radio. In addition to the outstanding output current capability and distortion performance, the STPA002 is extremely robust against several kinds of fortuitous misconnections.

It is compliant to the most recent OEM specifications for low voltage operation in start-stop vehicles, and can sustain hybrid vehicles battery transitions.

It includes a DC offset detector and, in Flexiwatt27 package, a clipping detector.

  • All features

    • High output power capability:
      • 4 x 52 W/4 Ω max.
      • 4 x 30 W/4 Ω @ 14.4 V, 1 kHz, 10 %
      • 4 x 85 W/2 Ω max.
      • 4 x 55 W/2 Ω @ 14.4V, 1 kHz, 10 %
    • MOSFET output power stage
    • Stop-start and hybrid engines compliant
    • Excellent 2 Ω driving capability
    • Hi-Fi class distortion
    • Low output noise
    • Standby function and mute function
    • Automute at min. supply voltage detection
    • Low external component count:
      • Internally fixed gain (26 dB)
      • No external compensation
      • No bootstrap capacitors
    • Protections:
      • Output short circuit to GND, to Vs, across the load
      • Very inductive loads
      • Overrating chip temperature with soft thermal limiter
      • Output DC offset detection
      • Load dump voltage
      • Fortuitous open GND
      • Reverse battery
      • ESD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPA002

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPA002CD-48X
Active
FLEXIWATT FM2 27 Automotive Ecopack2 - -
STPA002OD-4WX
Active
FLEXIWATT FM2 25 Automotive Ecopack2 - -

STPA002CD-48X

Package:

FLEXIWATT FM2 27

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STPA002OD-4WX

Package:

FLEXIWATT FM2 25

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT FM2 25

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STPA002OD-4WX

Distributor availability of STPA002OD-4WX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STPA002CD-48X

Distributor availability of STPA002CD-48X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPA002OD-4WX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPA002OD-4WX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STPA002CD-48X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPA002CD-48X

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors