Product overview
Description
The TDA7375AV is a technology class AB car radio amplifier able to work either in dual bridge or quad single ended configuration.
The exclusive fully complementary structure of the output stage and the internally fixed gain guarantee the highest possible power performances with extremely reduced component count.
The on-board clip detector simplifies gain compression operation. The fault diagnostics makes it possible to detect mistakes during car radio set assembly and wiring in the car.
-
All features
- High output power capability
- 2 x 43 W max./4 Ω
- 2 x 37 W/4 Ω EIAJ
- 2 x 26 W/4 Ω @14.4 V, 1 kHz, 10 %
- 4 x 7 W/4 Ω @14.4 V, 1 kHz, 10 %
- 4 x 12 W/2 Ω @14.4 V, 1 kHz, 10 %
- Minimum external components count:
- No bootstrap capacitors
- No Boucherot cells
- Internally fixed gain (26 dB BTL)
- Standby function (CMOS compatible)
- No audible pop during standby operations
- Diagnostics facility for:
- Clipping
- Out to GND short
- Out to VSshort
- Soft short at turn-on
- Thermal shutdown proximity
- Protections:
- Output AC/DC short circuit: to GND, to VS and across the load
- Soft short at turn-on
- Overrating chip temperature with soft thermal limiter
- Load dump voltage surge
- Very inductive loads
- Fortuitous open GND
- Reversed battery
- ESD
- High output power capability
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| E-TDA7375AV | Active | MW 15L | Automotive | Ecopack1 | - | - |
E-TDA7375AV
Package:
MW 15LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| E-TDA7375AV | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
E-TDA7375AV Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors