TDA75610SLV
Active
Design Win
4 x 45 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation

Download datasheet Order Direct

Product overview

Description

The TDA75610SLV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.

The TDA75610SLV is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus.

The dissipated output power under average listening condition is significantly reduced when compared to the conventional class AB solutions, thanks to the patented 'class SB' efficiency concept. TDA75610SLV has been designed to be very robust against several kinds of misconnections. It is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection. The ST BCD in combination with 'class SB' efficiency and 'intelligent power' has been sold in million of units to most known car manufacturers, the TDA75610SLV is the latest and most compact member of this power amplifiers family.

  • All features

    • Multipower BCD technology
    • MOSFET output power stage
    • DMOS power output
    • High efficiency (class SB)
    • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
    • 2 Ω driving capability (64 W max power)
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB /16 dB (for low noise line output function)
      • High efficiency enable/disable
      • I2C bus digital diagnostics (including DC and AC load detection)
    • Flexible fault detection through integrated diagnostic
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (2 %/10 %)
    • Standby/mute pin
    • Linear thermal shutdown with multiple thermal warning
    • ESD protection
    • Very robust against misconnections
    • Improved SVR suppression during battery transients
    • Capable to operate down to 6 V (e.g. “Start-stop”)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA75610SLV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA75610S-48X
Active
FLEXIWATT FM2 27 Automotive Ecopack2 - -
TDA75610S-8ZT
Active
OUTLINE FW 27 SMD Automotive Ecopack2 - -
TDA75610S-8ZX
NRND
OUTLINE FW 27 SMD Automotive Ecopack2 - -
TDA75610S-QLX
Active
FLEXIWATT 27 HB Automotive Ecopack2 - -
TDA75610S-ZST
Active
PowerSO 36 Automotive Ecopack2 - -
TDA75610S-ZSX
NRND
PowerSO 36 Automotive Ecopack2 - -

TDA75610S-48X

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA75610S-8ZT

Package:

OUTLINE FW 27 SMD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

OUTLINE FW 27 SMD

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA75610S-8ZX

Package:

OUTLINE FW 27 SMD

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

OUTLINE FW 27 SMD

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA75610S-QLX

Package:

FLEXIWATT 27 HB

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT 27 HB

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA75610S-ZST

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA75610S-ZSX

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA75610S-48X

Distributor availability of TDA75610S-48X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA75610S-8ZX

Distributor availability of TDA75610S-8ZX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA75610S-ZST

Distributor availability of TDA75610S-ZST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA75610S-ZSX

Distributor availability of TDA75610S-ZSX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA75610S-QLX

Distributor availability of TDA75610S-QLX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA75610S-8ZT

Distributor availability of TDA75610S-8ZT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA75610S-48X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75610S-48X

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA75610S-8ZX NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75610S-8ZX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA75610S-ZST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75610S-ZST

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA75610S-ZSX NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75610S-ZSX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA75610S-QLX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75610S-QLX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA75610S-8ZT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75610S-8ZT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors