TDA75616LV
Active
Design Win
4 x 45 W power amplifier with full I2C diagnostics, SSR and low voltage operation

Download datasheet

Product overview

Description

The TDA75616LV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.

The TDA75616LV is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus.

TDA75616LV has been designed to be very robust against several kinds of misconnections.

The TDA75616LV is equipped with the SSR (speaker safety routine), a procedure able to check the offset at the speakers and automatically shut down the power amplifier in case of dangerous DC voltage.

It is moreover compliant to the most recent OEM specifications for low voltage operation (so called 'start-stop' battery profile during engine stop), helping car manufacturers to reduce the overall emissions and thus contributing to environment protection.

  • All features

    • Multipower BCD technology
    • MOSFET output power stage
    • DMOS power output
    • High output power capability 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
    • 2 Ωdriving capability (64 W max power)
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 26 dB /16 dB (for low noise line output function)
      • I2C bus digital diagnostics (including DC and AC load detection)
    • Flexible fault detection through integrated diagnostic
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (2 %/10 %)
    • Standby/mute pin
    • Linear thermal shutdown with multiple thermal warning
    • ESD protection
    • Very robust against misconnections
    • Improved SVR suppression during battery transients
    • Capable to operate down to 6 V (e.g. “Start-stop”)
    • Enableable SSR (speaker safety routine)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA75616LV

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA75616LV-48X
Active
FLEXIWATT FM2 27 Automotive Ecopack2 - -

TDA75616LV-48X

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA75616LV-48X

Distributor availability of TDA75616LV-48X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA75616LV-48X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA75616LV-48X

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors