Product overview
Description
The TDA7562BEP is a new BCD technology quad bridge type of car radio amplifier in a Flexiwatt27 package specially intended for car radio applications.
Thanks to the DMOS output stage the TDA7562BEP has a very low distortion allowing a clear powerful sound.
This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.
The possibility to control the configuration and behavior of the device by means of the I2C bus makes the TDA7562BEP a very flexible machine.
-
All features
- MOSFET output power stage
- High output power capability 4 x 25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD
- Max. output power 4 x 68 W/2 Ω, 4 x 42 W/4 Ω@ 14.4 V
- Full I2C bus driving:
- Standby
- Independent front/rear soft play/mute
- Selectable gain 30 dB - 16 dB
- I2C bus digital diagnostics
- Full fault protection
- DC offset detection
- Four independent short circuit protection
- Clipping detector (2% / 10%)
- Standby/mute pin
- ESD protection
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TDA7562BEP-HLX | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | FLEXIWATT ePad | Automotive | Ecopack2 | - | - | |
TDA7562BEP-HLX
Package:
FLEXIWATT ePadMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TDA7562BEP-HLX | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7562BEP-HLX NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors