TDA7563B
Active
Design Win
4 x 50 W multifunction quad power amplifier with built-in diagnostics feature

Download datasheet Order Direct

Product overview

Description

The TDA7563B is a new BCD technology quad bridge type of car radio amplifier in Flexiwatt27 & PowerSO36 packages specially intended for car radio applications.

Thanks to the DMOS output stage the TDA7563B has a very low distortion allowing a clear powerful sound. Among the features, its superior efficiency performance coming from the internal exclusive structure, makes it the most suitable device to simplify the thermal management in high power sets.

The dissipated output power under average listening condition is in fact reduced up to 50 % when compared to the level provided by conventional class AB solutions.

This device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus.

  • All features

    • Multipower BCD technology
    • MOSFET output power stage
    • DMOS power output
    • New high efficiency (class SB)
    • High output power capability 4 x 28 W / 4 Ω @ 14.4 V, 1 kHz, 10 % THD, 4 x 50 W max power
    • Max. output power 4 x 72 W / 2 Ω
    • Full I2C bus driving:
      • Standby
      • Independent front/rear soft play/mute
      • Selectable gain 30 dB / 16 dB (for low noise line output function)
      • High efficiency enable/disable
      • I2C bus digital diagnostics (including DC and AC load detection)
    • Full fault protection
    • DC offset detection
    • Four independent short circuit protection
    • Clipping detector pin with selectable threshold (2 % / 10 %)
    • Standby/mute pin
    • Linear thermal shutdown with multiple thermal warning
    • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7563B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA7563B
Active
FLEXIWATT FM2 27 Automotive Ecopack2 - -
TDA7563BH
Active
FLEXIWATT 27 HB Automotive Ecopack2 - -
TDA7563BPD
Active
PowerSO 36 Automotive Ecopack2 - -
TDA7563BPDTR
Active
PowerSO 36 Automotive Ecopack2 - -

TDA7563B

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7563BH

Package:

FLEXIWATT 27 HB

Material Declaration**:

Marketing Status

Active

Package

FLEXIWATT 27 HB

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7563BPD

Package:

PowerSO 36

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7563BPDTR

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7563BH

Distributor availability of TDA7563BH

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7563BPD

Distributor availability of TDA7563BPD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7563BPDTR

Distributor availability of TDA7563BPDTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7563B

Distributor availability of TDA7563B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7563BH Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7563BH

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7563BPD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7563BPD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7563BPDTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7563BPDTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7563B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7563B

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors