TDA7706
Active
Design Win
Highly integrated tuner for AM/FM car-radio

Download databrief

Product overview

Description

The TDA7706 highly integrated tuner is a high/performance AM/FM tuner IC for car-radio applications, suitable for HD Radio™ reception.

It contains mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL synthesizer, IF- processing including adaptive bandwidth control, stereo-decoder, RDS decoder, and digital interfaces for external HD Radio™ decoding on a single IC.

AM/FM IBOC or DRM base band filtering is available in parallel to standard analog reception.

The utilization of digital signal processing results in numerous advantages against today's tuners: very low number of external components, very small space occupation and easy application, very high selectivity due to digital filters, high customization possibility through software control, automatic alignment and a powerful DSP for custom processing.

  • All features

    • FM, AM and weather band reception
    • Fully integrated VCO for world tuning
    • High performance PLL for fast RDS system
    • Integrated AM-LNA and PIN diodes
    • Automatic self alignment for FM front-end pre-selection filter and image rejection
    • Integrated IF filters with high selectivity, dynamic range and adaptive bandwidth control
    • Drift-free Digital-IF signal processing with high performance
    • RDS demodulation with group and block synchronization
    • High performance stereo decoder with noise-blanker
    • Digital interface for HD Radio™ reception with digital audio blending
    • Fully programmable DSP core
    • I2C bus-controlled
    • I2S input/output digital audio interfaces
    • Single 5 V supply
    • LQFP64 package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7706

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models