TDA7708S
Active
Design Win
AM/FM/HD-Radio™ submicron technology automotive receiver

Download databrief

Product overview

Description

The TDA7708S is a single chip fully-CMOS AM/FM tuner aimed at receivers for terrestrial radio broadcasting.

The TDA7708S combines state-of-art performance with minimum external component count, making it therefore ideal for integration into car radios and other radio devices with challenging performance, quality, reliability and, last but not least, cost requirements.

Such a low external component count is made possible by cutting-edge circuit and implementation techniques that overcome the major challenges affecting both very-low and zero IF receivers.

The TDA7708S features multiple front-end low-noise amplifiers (LNAs) to cover AM LW/MW/SW bands, and the entire FM band, with advanced automatic gain control (AGC) amplifier and mixer stages.

After on-chip IF filtering, the TDA7708S digitizes the signal with a very high dynamic range ADC; it processes the complex phase-quadrature baseband signal allowing applications like multipath noise mitigation, and integrated RDS decoding.

The TDA7708S furthermore integrates the HD-Radio™ channel filtering.

Besides providing optimal AM/FM quality reception, the TDA7708S makes it the ideal solution to realize a complete HD-Radio™ receiver solution (in combination with the external STA680D HD-Radio™ decoder), with a low bill of material, high performance and real automotive grade quality and reliability.

The TDA7708SCB requires a very small FW code to be downloaded for booting the IC, thus making it especially suited to systems whose microcontroller has limited code storage capability.

  • All features

    • AEC-Q100 qualified
    • AM/FM reception with digital IF processing
    • Fully automotive grade CMOS design
    • AM/FM Band
    • Low-IF, DSP-based architecture
    • Very high dynamic range built-in IF-ADC
    • Minimum external component count
    • Very small footprint package
    • Multipath noise mitigation processing
    • Compatible with HD-Radio™
    • Digital Audio Output
    • Fully RoHS-compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7708S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA7708SCB
Active
VFQFPN2 52 8x8x1.0 Automotive Ecopack2 - -
TDA7708SCBTR
Active
VFQFPN2 52 8x8x1.0 Automotive Ecopack2 - -

TDA7708SCB

Package:

VFQFPN2 52 8x8x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 52 8x8x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7708SCBTR

Package:

VFQFPN2 52 8x8x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN2 52 8x8x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
TDA7708SCBTR

Distributor availability of TDA7708SCBTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7708SCB

Distributor availability of TDA7708SCB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7708SCBTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7708SCBTR

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

TDA7708SCB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7708SCB

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors