TDA7803A
Active
Design Win
High efficiency digital input automotive quad power amplifier with built-in diagnostics features, start stop compatible

Download datasheet Order Direct

Product overview

Description

The TDA7803A is a single chip quad bridge amplifier in advanced BCD technology integrating: a full D/A converter, digital input for direct connection to I2S (or TDM) and powerful MOSFET output stages.

The integrated D/A converter allows the performance to reach an outstanding 115 dB S/N ratio with more than 110 dB of dynamic range.

Moreover the TDA7803A integrates an innovative high efficiency concept, optimized also for uncorrelated music signals. The device is designed to be compatible to battery modulation for class-G systems.

Thanks to this concept, the dissipated “output power” under average listening conditions can be reduced up to 50% when compared to the conventional class AB solutions.

The TDA7803A integrates also a programmable PLL that is able to lock at the input frequencies of 64*Fs for all the input configurations.

The device is equipped with a full diagnostics array that communicates the status of each speaker through the I2C bus. The same I2C bus allows to control several configurations of the device.

The TDA7803A is able to play music down to 6 V supply voltage - so it is compatible with the so called 'start stop' battery profile recently adopted by several car makers (thus reducing the fuel consumption and the impact over the environment).

  • All features

    • AEC-Q100 qualified
    • 24-bit digital processing
    • 115 dB dynamic range (A-weighted)
    • SB-I (SB - improved) high efficiency operation the highest ’non - class D’ efficiency
    • Parallel mode function availability
    • High output power capability:
      • 4 x 27 W 4 Ω @ 14.4 V, 1 kHz, THD = 10%
      • 4 x 47 W 2 Ω @ 14.4 V, 1 kHz, THD = 10%
    • Flexible mode control:
      • Full I2C bus driving 1.8V/3.3V) with four addresses selectable (only for PowerSO36 package option)
      • Independent front/rear play/ mute
      • Selectable digital gains for very-low noise line-out function
      • Digital diagnostic with DC and AC load detections
    • Start-stop compatibility (operation down to 6V)
    • Sample rates: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
    • Flexible serial data port (1.8 V / 3.3 V):
      • I2S standard, TDM 4Ch, TDM 8Ch, TDM 16ch (8+8ch)
    • Offset detector
    • Independent front/rear clipping detector
    • Programmable diagnostic pin
    • CMOS compatible enable pin
    • Thermal protection
    • Pop free in mute to play transitions and viceversa

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7803A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA7803A-48X
Active
FLEXIWATT FM2 27 Automotive Ecopack2 - -
TDA7803A-8ZT
Active
OUTLINE FW 27 SMD Automotive Ecopack2 - -
TDA7803A-8ZX
Active
OUTLINE FW 27 SMD Automotive Ecopack2 - -
TDA7803A-ZST
Active
PowerSO 36 Automotive Ecopack2 - -
TDA7803A-ZSX
Active
PowerSO 36 Automotive Ecopack2 - -

TDA7803A-48X

Package:

FLEXIWATT FM2 27

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FLEXIWATT FM2 27

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7803A-8ZT

Package:

OUTLINE FW 27 SMD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

OUTLINE FW 27 SMD

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7803A-8ZX

Package:

OUTLINE FW 27 SMD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

OUTLINE FW 27 SMD

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7803A-ZST

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

TDA7803A-ZSX

Package:

PowerSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA7803A-ZSX

Distributor availability of TDA7803A-ZSX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7803A-8ZT

Distributor availability of TDA7803A-8ZT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7803A-ZST

Distributor availability of TDA7803A-ZST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7803A-48X

Distributor availability of TDA7803A-48X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TDA7803A-8ZX

Distributor availability of TDA7803A-8ZX

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7803A-ZSX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7803A-ZSX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7803A-8ZT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7803A-8ZT

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7803A-ZST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7803A-ZST

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7803A-48X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7803A-48X

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TDA7803A-8ZX Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7803A-8ZX

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors