HCF4013
Active
Design Win
Dual D Flip-Flop

Download datasheet Order Direct

Product overview

Description

The HCF4013 is a monolithic integrated circuit fabricated in metal oxide semiconductor technology available in PDIP14 and SO14 packages.

The HCF4013 consists of two identical, independent data type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs, and Q and Qoutputs. This device can be used for shift register applications. It can also be used for counter and toggle applications by connecting Qoutput to the data input.

The logic level present at the D input is transferred to the Qoutput during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively.

  • All features

    • Set-reset capability
    • Static flip-flop operation - retains state indefinitely with clock level either “high” or “low”
    • Medium speed operation 16 MHz (typ.), clock toggle rate at 10 V
    • Standardized symmetrical output characteristics
    • Quiescent current specified up to 20 V
    • 5 V, 10 V, and 15 V parametric ratings
    • Input leakage current II= 100 nA (max.) at VDD= 18 V, TA= 25 °C
    • 100 % tested for quiescent current
    • ESD performance
      • HBM: 2 kV
      • MM: 200 V
      • CDM: 1 kV

EDA Symbols, Footprints and 3D Models

STMicroelectronics - HCF4013

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
HCF4013YM013TR
Active
SO-14 Automotive Ecopack3 - -

HCF4013YM013TR

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
HCF4013YM013TR

Distributor availability of HCF4013YM013TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

HCF4013YM013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

HCF4013YM013TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors