SPC56AP54L5
Obsolete
Design Win
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Download datasheet

Product overview

Description

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications specifically the airbag application.

  • All features

    • 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
      • Compliant with Power Architecture®embedded category
      • Variable Length Encoding (VLE)
    • Memory organizazion
      • Up to 1024 KB on-chip code Flash memory with additional 64 KB for EEPROM emulation (data flash), with ECC, with erase/program controller
      • Up to 80 KB on-chip SRAM with ECC
    • Fail safe protection
      • ECC protection on system SRAM and Flash
      • Safety port
      • SWT with servicing sequence pseudo-random generator
      • Power management
      • Non-maskable interrupt for both cores
      • Fault collection and control unit (FCCU)
      • Safe mode of system-on-chip (SoC)
      • Register protection scheme
    • Nexus®L2+ interface
    • Single 3.3 V or 5 V supply for I/Os and ADC
    • 2 on-platform peripherals set with 2 INTC
    • 16-channel eDMA controller with multiple transfer request sources
    • General purpose I/Os (80 GPIO + 26 GPI on LQFP144; 49 GPIO + 16 GPI on LQFP100)
    • 2 general purpose eTimer units
      • 6 timers, each with up/down count capabilities
      • 16-bit resolution, cascadable counters
      • Quadrature decode with rotation direction flag
      • Double buffer input capture and output compare
    • Communications interfaces
      • 2 LINFlex modules (LIN 2.1, 1 × Master/Slave, 1 × Master Only)
      • 5 DSPI modules with automatic chip select generation
      • 2 FlexCAN interfaces (2.0B Active) with 32 message buffers
      • 1 Safety port based on FlexCAN; usable as third CAN when not used as safety port
      • 1 FlexRay™ module (V2.1) with dual or single channel, 64 message buffers and up to 10 Mbit/s
    • 2 CRC units with three contexts and 3 hardwired polynomials(CRC8,CRC32 and CRC-16-CCITT)
    • 10-bit A/D converter
      • 27 input channels and pre-sampling feature
      • Conversion time < 1 μs including sampling time at full precision
      • Programmable cross triggering unit (CTU)
      • 4 analog watchdog with interrupt capability
    • On-chip CAN/UART Bootstrap loader with boot assist module (BAM)
    • Ambient temperature ranges: –40 to 125 °C or –40 to 105 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC56AP54L5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models