SPC58NG84C3
Active
Education Design Win
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Download datasheet

Product overview

  • All features

    • AEC-Q100 qualified
    • High performance e200z4 triple core:
      • 32-bit Power Architecture technology CPU
      • Core frequency as high as 180 MHz
      • Variable Length Encoding (VLE)
      • Floating Point, End-to-End Error Correction
    • 6582 KB (6144 KB code flash+ 256 KB data flash) on-chip flash memory:
      • supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
      • Supports read while read between the two code Flash partitions.
    • 608 KB on-chip general-purpose SRAM (in addition to 160 KB core local data RAM): 64KB in CPU_0, 64 KB in CPU_1 and 32 KB in CPU_2
    • 182 KB HSM dedicated flash memory (144 KB code + 32 KB data)
    • Multi-channel direct memory access controller (eDMA)
      • one eDMA with 64 channels
      • one eDMA with 32 channels
    • 1 interrupt controller (INTC)
    • Comprehensive new generation ASIL-D safety concept:
      • ASIL-D of ISO 26262
      • One CPU channel in lockstep
      • Logic BIST
      • FCCU for collection and reaction to failure notifications
      • Memory BIST
      • Cyclic redundancy check (CRC) unit
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
    • Body cross triggering unit (BCTU)
      • Triggers ADC conversions from any eMIOS channel
      • Triggers ADC conversions from up to 2 dedicated PIT_RTIs
    • Enhanced modular IO subsystem (eMIOS): up to 64 timed IO channels with 16-bit counter resolution
    • Enhanced analog-to-digital converter system with:
      • 4 independent fast 12-bit SAR analog converters
      • One supervisor 12-bit SAR analog converter
      • One standby 10-bit SAR analog converter
    • Communication interfaces:
      • 18 LINFlexD modules
      • 10 deserial serial peripheral interface (DSPI) modules
      • 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
      • Dual-channel FlexRay controller
      • Two independent Ethernet controllers 10/100Mbps compliant IEEE 802.3-2008
    • Low power capabilities
      • Versatile low power modes
      • Ultra low power standby with RTC
      • Smart Wake-up Unit for contact monitoring
      • Fast wakeup schemes
    • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
    • Nexus development interface (NDI) per IEEEISTO 5001-2003 standard, with some support for 2010 standard
    • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
    • Junction temperature range -40 °C to 150 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC58NG84C3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC58NG84C3GEC0X
Active
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC58NG84C3QTH0X
Active
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC58NG84C3QTH0Y
Active
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00

SPC58NG84C3GEC0X

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NG84C3QTH0X

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NG84C3QTH0Y

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC58NG84C3QTH0Y

Distributor availability of SPC58NG84C3QTH0Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NG84C3QTH0X

Distributor availability of SPC58NG84C3QTH0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NG84C3GEC0X

Distributor availability of SPC58NG84C3GEC0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NG84C3QTH0Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NG84C3QTH0Y

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

180

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NG84C3QTH0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NG84C3QTH0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

180

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NG84C3GEC0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NG84C3GEC0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

180

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors