Product overview
Description
The SPC58EHx, SPC58NHx microcontroller belongs to a family of devices superseding the SPC58x family. SPC58EHx, SPC58NHx builds on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW).
-
All features
- AEC-Q100 qualified
- High performance e200z4 triple core:
- 32-bit Power Architecture technology CPU
- Core frequency as high as 200 MHz
- Variable Length Encoding (VLE)
- Floating Point, End-to-End Error Correction
- 10496 KB (10240 KB code Flash + 256 KB data Flash) on-chip Flash memory:
- Supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
- Supports read while read between the two code Flash partitions
- Hardware support for Flash context switching (for FOTA with multi software versions)
- 1088 KB on-chip general-purpose SRAM (in addition to 192 KB core local data RAM):
- 64 KB in CPU_0, 64 KB in CPU_1 and 64 KB in CPU_2
- 224 KB HSM dedicated Flash memory (192 KB code + 32 KB data)
- Multi-channel direct memory access controller (eDMA):
- One eDMA with 64 channels
- One eDMA with 16 channels
- One interrupt controller (INTC)
- Comprehensive new generation ASIL-D safety concept:
- ASIL-D of ISO 26262
- One CPU channel in lockstep
- Logic BIST
- FCCU for collection and reaction to failure notifications
- Memory BIST
- Cyclic redundancy check (CRC) unit
- Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
- Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
- Body cross triggering unit (BCTU):
- Triggers ADC conversions from any eMIOS channel
- Triggers ADC conversions from up to 2 dedicated PIT_RTIs
- Enhanced modular IO subsystem (eMIOS):
- up to 96 timed IO channels with 16-bit counter resolution
- Enhanced analog-to-digital converter system with:
- 4 independent fast 12-bit SAR analog converters
- One supervisor 12-bit SAR analog converter
- One standby 10-bit SAR analog converter
- 100 ADC channels
- Communication interfaces:
- 24 LINFlexD modules
- 10 deserial serial peripheral interface (DSPI) modules
- 1 deserial serial peripheral interface (DSPI_LP) module available in low power mode
- 16 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
- Dual-channel FlexRay controller
- One SD/SDIO/eMMC module
- One OctalSPI module with double Chip Select
- Two independent Ethernet controllers, one 10/100Mbps and the other one 10/100Mbps or 1Gbps, compliant IEEE 802.3-2008 and OPEN RGMII EPL v2.3
- Four I2C modules
- Two PSI5 modules
- Low power capabilities:
- Versatile low power modes
- Ultra low power standby with RTC
- Smart Wake-up Unit for contact monitoring
- Fast wakeup schemes
- Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
- Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
- Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
- Low power supply options:
- Single internal linear regulator with external ballast
- External low voltage supply (1.2V)
- Temperature range:
- -40 °C to 105 °C
- -40 °C to 125 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC58NH92C3RMI0X | Active Product is in volume production. | FPBGA 17X17X1.8 302 P.8 B.55 | Automotive Safety | Ecopack2 | 20 | 2021-07-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| SPC58NH92C3RMI0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC58NH92C3RMI0X Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors