STiH310
Obsolete
Design Win
Cannes - ARM-based, hybrid set-top box platform

Download databrief

Product overview

Description

ST's STiH305 and STiH310 system-on-chips, belonging to its new 'Cannes' family, use leading application processor architecture to provide powerful set-top box and connected client platforms. These SoCs support integrated broadcast and broadband services, combined with the latest set-top box middleware and broadband software solutions.

The STiH310 supports HEVC decoding, and therefore permits IP service providers a means of offering HD content to a greater number of customers.

  • All features

    • Dual core SMP ARM® applications CPU delivering 7500 DMIPS, plus a quad-core GPU for true 3D graphics
    • Versatile full HD video decoding (including HEVC for the STiH310), combined with Faroudja® video processing technology
    • Advanced security supporting concurrent conditional access and DRM, to protect premium broadcast content
    • Wide connectivity, including USB 3.0, PCI-e, SATA and Gigabit Ethernet
    • Dedicated interfaces to a range of companion front-end solutions, including MoCA 2.0, DOCSIS 3.0, satellite and 802.11ac WiFi devices
    • 28 nm process technology chip

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH310

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models