STiH337
Obsolete
Design Win
ARM Cortex-based SoC for 1080p60 DVB-S/S2 set-top box platforms

Download databrief

Product overview

Description

The Liege3/Cardiff3/Palma3 family of system-on-chips (SoCs) support a wide variety of broadcast and interactive set-top box platorms for IPTV, satellite and cable markets.

These devices feature a common architecture based on a leading ARM® application processor and GPU. This architecture, employed across a range of ST SoCs (STiH3xx and STiH4xx series), enables scalable, reusable support of the latest middleware and software solutions built on Linux, RDK or Android operating systems.

The Liege3/Cardiff3/Palma3 devices support full HD, high-efficiency video coding (HEVC) reducing memory bandwidth for video distribution. In addition, the SoC family offers advanced interfaces that can add benefit to platforms, such as eMMC (for time-shifting), PCIe (for high-performance Wi-Fi), USB 3.0 (for high-speed storage solutions) and DVB-S2X (for greater satellite transponder bandwidth reduction).

  • All features

    • Complete family with versions for IPTV markets (Liege3), satellite markets (Cardiff3) and cable markets (Palma3):
      • Integrated DVB-S2/S2X demodulator with DVB-S and DTV legacy support (STiH33x)
      • Integrated DVB-C demodulator (STiH37x)
    • ARM® Cortex™ application CPU offering up to 5000 DMIPs
    • High-performance GPU for fluid 3D graphics (ARM® Mali™-400)
    • DDR3/3L 16-bit interface running at up to 1066 MHz (DDR3-2133)
    • Video decoding:
      • HEVC Main 10 @ L4.1 (1080p60)
      • H.264 AVC, @ L4.2 (1080p60)
      • H.264 MVC and SHP @ L4.1 (1080p30L30R)
      • VC-1, MPEG4, MPEG2, AVS, AVS+
    • Web-based content decoding: Flash, DivX, Xvid, MJPEG, WMV
    • HDMI-TX 1.4b/2.0a @ 1080p60 with HDCP 1.4 and 2.2
    • High-quality Faroudja video post-processing, including support for Blu-ray HDR10 content
    • Generation 4 security for concurrent CA/DRM support, including schemes such as NOCS 3.0, NSK 2.1, SVP, DTCP-IP, PlayReady, DVB-CPCM, DivX, Marlin, and others
    • Connectivity:
      • 1 x USB 2.0 port
      • 1 x USB 3.0 port
      • 1 x PCIe port
      • 1 x SD card
      • 1 x eMMC
      • 1 x Smartcard
      • 1 x Ethernet PHY
      • 1 x RGMII
      • 4 x input transport streams
      • 1 x DVB-CI+ 1.4 interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH337

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models