STiH410
Obsolete
Design Win
Monaco - ARM-based, HEVC, multimedia server / connected client platform

Download databrief

Product overview

Description

ST's STiH407 and STiH410 system-on-chips, belonging to its new 'Monaco' family, provide economical yet full-featured solutions for multi-HD IP set-top boxes, and server / connected client applications. These SoCs support integrated broadcast and broadband services, combined with the latest set-top box middleware and broadband software solutions.

ST's Faroudja®transcode engine provides best-in-class transcoding capabilities for multi-screen streaming across consumer and handheld devices. This allows operators to optimize network bandwidth, while offering an excellent quality of service throughout the home.

The STiH410 supports HEVC decoding, and therefore permits IP service providers a means of offering HD content to a greater number of customers.

  • All features

    • Dual core SMP ARM®applications CPU delivering 7500 DMIPS, plus a quad-core GPU for true 3D graphics
    • Versatile full HD video decoding (including HEVC for the STiH410), combined with Faroudja®video processing technology
    • Faroudja®video transcoding engine
    • Advanced security supporting concurrent conditional access and DRM, to protect premium broadcast content
    • Wide connectivity, including USB 3.0, PCI-e, SATA and Gigabit Ethernet
    • Dedicated interfaces to a range of companion front-end solutions, including MoCA 2.0, DOCSIS 3.0, satellite and 802.11ac WiFi devices
    • 28 nm process technology chip

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH410

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models