Product overview
Description
The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.
Especially suited for use in PFC applications, the STPSC12065-Y will boost performance in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.
-
All features
- AEC-Q101 qualified
- No or negligible reverse recovery
- Switching behavior independent of temperature
- Dedicated to PFC applications
- High forward surge capability
- PPAP capable
- Operating Tj from -40 °C to 175 °C
- VRRM guaranteed from -40 to +175 °C
- D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
- ECOPACK®2 compliant
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 06 Dec 2019 | 06 Dec 2019 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPSC12065-Y | Proposal Marketing proposal for customer feedback. No commitment taken to design or produce. EN | TO-220AC | Industrial | - | - | - | |
| STPSC12065DY | Active Product is in volume production. | TO-220AC | Automotive | Ecopack2 | 10 | 2025-11-05T00:00:00.000+01:00 | |
| STPSC12065G2Y-TR | Active Product is in volume production. | D2PAK HV | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| STPSC12065DY | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| STPSC12065-Y | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| STPSC12065G2Y-TR | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
STPSC12065DY Active
STPSC12065-Y Proposal
STPSC12065G2Y-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors