Loading spinner

STPSC15H12-Y

Obsolete
Design Win

Automotive 1200 V, 15 A Silicon Carbide Diode

Download datasheet

Product overview

Description

The SiC diode, available in TO-220AC, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature. Especially suited for use in PFC and secondary side applications, this ST SiC diode will boost the performance in hard switching conditions. This rectifier will enhance the performance of the targeted application. Its high forward surge capability ensures a good robustness during transient phases.

  • All features

    • AEC-Q101 qualified
    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Robust high voltage periphery
    • PPAP capable
    • Operating Tj from -40 °C to 175 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC15H12-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models