STPSC8065-Y
Obsolete
Design Win
Automotive 650 V, 8 A SiC Power schottky Diode

Download datasheet

Product overview

Description

The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

Especially suited for use in PFC applications, this ST SiC diode will boost performance in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.

  • All features

    • AEC-Q101 qualified
    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Dedicated to PFC applications
    • High forward surge capability
    • PPAP capable
    • Operating Tj from -40 °C to 175 °C
    • ECOPACK®2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC8065-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models