STTH1002C-Y
Active
Design Win
Automotive 200 V, 10 A dual Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.

Packaged in DPAK and D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.

  • All features

    • Suited for SMPS
    • Low losses
    • Low forward and reverse recovery times
    • High junction temperature
    • Low leakage current
    • AEC-Q101 qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH1002C-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH1002CBY-TR
Active
DPAK Automotive Ecopack1 (*) - -
STTH1002CGY-TR
Active
D2PAK Automotive Ecopack1 (*) - -

STTH1002CBY-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

STTH1002CGY-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH1002CBY-TR

Distributor availability of STTH1002CBY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH1002CGY-TR

Distributor availability of STTH1002CGY-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH1002CBY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH1002CBY-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH1002CGY-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH1002CGY-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors