STTH3R06-Y
Active
Design Win
Automotive 600 V, 3 A Turbo 2 Ultrafast Diode

Download datasheet

Product overview

Description

The STTH3R06-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive application housed in SMB Flat to improve space saving.

It is especially designed for clamping function in energy recovery block.

The compromise between forward voltage drop and recovery time offers optimized performances.

  • All features

    • AEC-Q101 qualified
    • Ultrafast recovery
    • Low switching losses
    • High surge capability
    • Low leakage current
    • High junction temperature
    • ECOPACK2 or ECOPACK3 compliant component on demand
    • VRRM guaranteed from -40 to +175 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH3R06-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH3R06UFY
Active
SMB Flat Automotive Ecopack3 - -

STTH3R06UFY

Package:

SMB Flat

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMB Flat

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Junction Temperature (°C) (max)
min
max
STTH3R06UFY

Distributor availability of STTH3R06UFY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH3R06UFY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH3R06UFY

Operating Temperature (°C)

Min:

Max:

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors