Product overview
Description
The STTH60AC06C uses ST Turbo 2 600 V technology and is specially suited for use as a boost diode in air conditioning equipment as continuous mode interleaved power factor correction.
The device is also intended for use as a freewheeling diode in power supplies and other power switching applications.
-
All features
- Ultrafast switching
- Low reverse current
- Low thermal resistance
- Reduces switching and conduction losses
- Insulated package TO-3PF:
- Insulated voltage: 2500 VDC
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 12.0 | 06 Feb 2026 | 06 Feb 2026 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STTH60AC06CPF | Active Product is in volume production. | TO-3PF | Industrial | Ecopack1 (*) | - | - | |
| STTH60AC06CW | Active Product is in volume production. | TO-247 | Industrial | Ecopack2 | - | - | |
| STTH60AC06CWL | Active Product is in volume production. | TO-247 long leads | Industrial | Ecopack2 (**) | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STTH60AC06CW | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH60AC06CPF | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH60AC06CWL | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH60AC06CW Active
STTH60AC06CPF Active
STTH60AC06CWL Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors