STTH80L065WLY
Active
Education Design Win
Automotive 650 V, 80A Ultrafast Low Vf rectifier

Download datasheet Order Direct

Product overview

Description

The STTH80L065WLY, featuring ST’s new ultrafast 650 V technology, is suitable for switching power supplies and industrial applications, including rectification and discontinuous mode PFC boost diodes. Its low forward voltage characteristics enable high performance in freewheeling applications.

  • All features

    • PPAP capable
    • AECQ-101 qualified
    • Ultrafast switch
    • Low forward voltage
    • Reduce conduction losses
    • Operating Tj from -40 °C to +175 °C
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH80L065WLY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH80L065WLY
Active
DO247 LONG LEADS Automotive Ecopack2 10 2025-12-01T00:00:00.000+01:00

STTH80L065WLY

Package:

DO247 LONG LEADS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DO247 LONG LEADS

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH80L065WLY

Distributor availability of STTH80L065WLY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH80L065WLY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH80L065WLY

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors