STTH812
Active
Design Win
1200 V, 8 A Ultrafast Diode

Download datasheet

Product overview

Description

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.

Such demanding applications include industrial power supplies, motor control, and similar mission-critical systems that require rectification and freewheeling. These diodes also fit into auxiliary functions such as snubber, bootstrap, and demagnetization applications.

The improved performance in low leakage current, and therefore thermal runaway guard band, is an immediate competitive advantage for this device.

  • All features

    • Insulated packages:\t\tTO-220Ins Electrical insulation = 2500 VRMSCapacitance = 7 pF\t\tTO-220FPAC Electrical insulation = 2000 VRMSCapacitance = 12 pF\t\t
    • Ultrafast, soft recovery
    • High frequency and/or high pulsed current operation
    • Very low conduction and switching losses
    • High junction temperature
    • High reverse voltage capability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH812

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STTH812D
Active
TO-220AC Industrial Ecopack2 - -
STTH812DI
Active
TO-220AC Ins Industrial Ecopack2 - -
STTH812FP
Active
TO-220FPAC Industrial Ecopack2 - -
STTH812G-TR
Active
D2PAK Industrial Ecopack1 (*) - -

STTH812D

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH812DI

Package:

TO-220AC Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH812FP

Package:

TO-220FPAC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FPAC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH812G-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH812DI

Distributor availability of STTH812DI

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH812FP

Distributor availability of STTH812FP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH812G-TR

Distributor availability of STTH812G-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH812D

Distributor availability of STTH812D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH812DI Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH812DI

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH812FP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH812FP

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH812G-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH812G-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH812D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH812D

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors