Product overview
Description
This device uses ST's new 400 V planar Pt doping technology. It is specially suited for switching mode base drive and transistor circuits.
Packaged in through-the-hole and surface mount packages, this device is intended for use in low voltage, high frequency inverters, freewheeling and polarity protection.
-
All features
- Very low switching losses
- High frequency and high pulsed current operation
- High junction temperature
- Insulated package: TO-220AC Ins
- Insulating voltage = 2500 VRMS sine
- ECOPACK®2 compliant component for D²PAK on demand
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STTH8R04D | Active Product is in volume production. | TO-220AC | Industrial | Ecopack2 | - | - | |
| STTH8R04DI | Active Product is in volume production. | TO-220AC Ins | Industrial | Ecopack2 | - | - | |
| STTH8R04G-TR | Active Product is in volume production. | D2PAK | Industrial | Ecopack1 (*) | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STTH8R04D | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH8R04G-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STTH8R04DI | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH8R04D Active
STTH8R04G-TR Active
STTH8R04DI Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors