ST’s medium VF and QRR 600V ultrafast diode series offers a current range from 1 to 80 A.
Their low current ratings (<5 A) are typically ideal for snubber circuits. The medium current ratings (up to 20 A) and higher current ratings are respectively used in transition mode PFC of power supplies ranging from 100 to 200 W, and in industrial charging equipment (battery chargers for industrial vehicles, charging stations and high-power SMPS) where secondary rectification is required in LLC resonant circuits.
Featured Videos
Getting started with Schottky and FERD eTool video
Recommended for you
- STTH10LCD06C 600 V, 2 x 5 A Turbo 2 Ultrafast Diode
- STTH506D 600 V, 5 A, tandem Hyperfast Boost Diode
- STTH3R06 600 V, 3 A Turbo 2 Ultrafast Diode
- STTH80S06 600 V, 80 A Ultrafast Boost Diode
- STTH2R06 600 V, 2 A, Turbo 2 Ultrafast Diode
- STTH15RQ06 600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH60RQ06CWL 600 V, 2x30 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH3006 600 V, 30 A Ultrafast diode
- STTH30RQ06 600 V, 30 A Soft Ultrafast Recovery Diode
- STTH20LCD06C 600 V, dual Interleave Turbo 2 Ultrafast Diode
- STTH3006D 600 V, 30 A tandem Hyperfast Boost Diode
- STTH60RQ06 600 V, 60 A Turbo 2 Soft Ultrafast Recovery Diode
- STTH6006TV 600 V, 60 A dual Ultrafast Diode
- STTH806 600 V, 8 A Ultrafast Diode
- STTH6006W 600 V, 60 A Ultrafast Diode
- STTH10LCD06 600 V, 10 A Interleave Turbo 2 Ultrafast Diode
- STTH506 600 V, 5 A Ultrafast Diode
- STTH1R06 600 V, 1 A Turbo 2 Ultrafast Diode
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.