X-NUCLEO-DO41A1
Active
Design Win
Industrial digital output expansion board based on IPS4140HQ-1 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-DO41A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS4140HQ-1 quad high-side smart power solid state relay, in a digital output module connected to ≤ 1 A industrial loads.

The X-NUCLEO-DO41A1 expansion board offers two different application sides (logic side and process side) electrically separated by the 2.8 kVRMS galvanic isolation featured by the digital isolators STISO621.

The logic side is the application side where the MCU operates and it is supplied by the VISO_L rail (3.3 V or 5.0 V, according to setting of SW1). The on-board Arduino® UNO R3 connectors enable the connection to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.

When the X-NUCLEO-DO41A1 is stacked on a NUCLEO-F401RE, or on a NUCLEO-G431RB, the VISO_L is supplied by the Nucleo board if connected to a PC/Laptop by USB cable. If the X-NUCLEO-DO41A1 is used standalone, then VISO_L can be supplied by the CN6[4] (SW1 = close 1-2) or CN6[5] (SW1 = close 2-3). By default, the signals on CN5[1, 2] and CN9[7, 8] can be driven high/low to activate/inactivate the loads on the process side connected to CN2[1, 2] and CN3[1, 2]. The thermal diagnostic signals of the four output switches embedded in the IPS4140HQ-1 are reported on CN5[9, 10] and CN8[5, 6]. The switches SW2, SW3, SW4, SW5 offer to the user some flexibility for the remapping of the driving signals IN1, IN2, IN3 and STATUS1 on CN5, CN8 and CN9 (see the schematic for further details).

The process side is the application side on the industrial field (24 V operating rail). On the process side there are two supply rails: the VCC rail (typically connected to the 24 V rail) and the VISO_P (3.3 V) generated by the on board LDO40LPU33 (U8).

The VCC rail is protected both from reverse polarity on CN1 (by the STPS1H100A, provided that J1 remains open) and against surge pulse (by SMC30J30CA (U2), provided that J2 is set closed). The VCC rail supply both the IPS4140HQ-1 and the LDO40LPU33.

The VISO_P rail supplies both the digital isolators and the red diagnostic LEDs D7, D8, D9, D10 reporting the per-over-temperature fault of output channels OUT1, OUT2, OUT3, OUT4, respectively.

Up to four industrial loads can be connected between the CN2[1, 2] and CN3[1, 2] connectors and the process side ground (CN1[2]). The four green LEDs D1, D2 D3, D4 can be used to monitor the status on/off of the respective output switches OUT1, OUT2, OUT3, OUT4. The above four green LEDs can be disabled by opening the J4 positions 1-2, 3-4, 5-6, 7-8.

It is also possible to evaluate a system composed of a X-NUCLEO-DO41A1 stacked on other expansion boards.

  • All features

    • Based on the IPS4140HQ-1 quad high-side switch, which features:
      • Operating voltage range 10.5 to 36 V
      • Operating current range ≤ 1 A per channel
      • 3.3 V and 5 V compatible I/O
      • Low-power dissipation (Standby current = 250 μA, RON(TYP) = 80 mΩ)
      • Can drive resistive, capacitive and inductive loads (with fast demagnetization)
      • Undervoltage shutdown with hysteresis
      • Per-channel open-drain thermal fault diagnostic pins
      • Per-channel overload, short circuit, and thermal junction protections
      • Thermal case protection
      • Not simultaneous channel reactivation at thermal case reset
      • Loss of GND protection
      • Designed to meet IEC61131-2, IEC 61000-4-2 (up to ±25 kV), IEC61000-4-4, and IEC61000-4-5
      • QFN48L 8x6 mm package
    • Process side operating range: 11 V or 36 V
    • Process side reverse polarity protection (J1 open) by STPS1H100A
    • Supply rail surge pulse protection (J2 closed) by SMC30J30CA
    • On board high efficiency 24 V to 3.3 V LDO (LDO40LPU33)
    • Green LEDs for outputs on/off status (J4 close 1-2, 3-4, 5-6, 7-8)
    • Red LEDs for thermal faults (D7, D8, D9, D10) visualization
    • Galvanic isolation between logic and process sides by STISO621 digital isolators
    • Logic side operating voltage 3.3 V (SW1 close 1-2) or 5 V (SW1 close 2-3)
    • Logic side equipped with Arduino® UNO R3 connectors
    • Digital signals driving output channels (default = CN5[1,2], CN9[7,8])
    • Digital signals for thermal diagnostic (default = CN5[9,10] and CN8[5, 6])
    • Easy digital signals reconfigurability by SW2, SW3, SW4, SW5
    • Compatible with STM32 Nucleo development boards
    • RoHS and China RoHS compliant
    • CE certified

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-DO41A1
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-DO41A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-DO41A1

Distributor availability of X-NUCLEO-DO41A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-DO41A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-DO41A1

Supplier:

ST

Core Product:

IPS4140HQ-1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors