Product overview
Description
The X-NUCLEO-ESE01A1 expansion board is based on the STSAFE-A120 secure element. It can be used with any STM32 Nucleo development board.
The on-board STSAFE-A120 is customized with a standard profile for evaluation and is compatible with the Arduino® UNO R3 connector.
The X-NUCLEO-ESE01A1 expansion board is used with free X-CUBE-STSE01 software packages containing sample code to demonstrate how to implement security applications.
-
All features
- On-board STSAFE-A120 customized with a standard evaluation profile
- Arduino UNO R3 connector
- Free drivers, middleware and software samples compatible with the STM32 ODE
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 29 Apr 2025 | 29 Apr 2025 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 29 Apr 2025 | 29 Apr 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 29 Apr 2025 | 29 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-ESE01A1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | Yes | |
X-NUCLEO-ESE01A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-ESE01A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-ESE01A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors