FP-CLD-AZURE1
Obsolete
Design Win
STM32Cube function pack for IoT sensor node with telemetry and device management applications for Microsoft Azure cloud

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

X-CUBE-AZURE

Product overview

Description

FP-CLD-AZURE1 is an STM32Cube function pack which lets you safely connect a B-L475E-IOT01A or STEVAL-STWINKT1B node to Microsoft Azure IoT, transmit sensor data and receive commands from Azure IoT Central PnP.

It fully supports Azure device management primitives and includes a sample implementation for firmware update over the air (FOTA).

The package also contains a sample application for data telemetry/device management and firmware update to be connected to Azure IoT Central PnP application.

This software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop sensor-to-cloud applications for a broad range of use cases, such as smart home or smart industry.

The software runs on the STM32 microcontroller and includes drivers for the Wi-Fi connectivity, and motion and environmental sensors.

  • All features

    • Complete firmware to safely connect a node with sensors to Microsoft Azure IoT using Wi-Fi communication technology
    • A sample application for data telemetry/device management to be connected to Azure IoT Central PnP application
    • Middleware libraries featuring Microsoft Azure IoT software development, transport-level security (mbedTLS) and meta-data management
    • Ready-to-use binaries to connect the node to Azure IoT Central PnP application for sensor data visualization and device management (FOTA)
    • Sample implementations available for STM32L4 Discovery Kit for IoT node (B-L475E-IOT01A) and for STWIN SensorTile Wireless Industrial Node development kit (STEVAL-STWINKT1B)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms