FP-IND-IODOUT1
Active
Design Win
STM32Cube function pack for IO-Link applications controlling industrial IPS

Get Software Download databrief

Product overview

Description

FP-IND-IODOUT1 is an STM32Cube function pack which lets you enable IO-Link communication between P-NUCLEO-IOD3A1 or P-NUCLEO-IOD04A1 or P-NUCLEO-IOD5A1 or P-NUCLEO-IOD7A1 kits and an IO-Link master through the L6362A transceiver mounted on the STEVAL-IOD003V1 or the L6364Q transceiver mounted on the X-NUCLEO-IOD02A1.

The function pack integrates an IO-Link demo-stack and the management of IPS2050H and IPS2050H-32, dual channel high side switches mounted on the X-NUCLEO-OUT03A1 and X-NUCLEO-OUT04A1 respectively, integrates also an IO-Link demo-stack and the management of IPS4260LM quad channel low side driver mounted on the X-NUCLEO-OUT07A1 and of IPS4140HQ quad channel high side driver mounted on the X-NUCLEO-DO40A1.

FP-IND-IODOUT1 also includes the IODD file to be uploaded to your IO-Link master.

The software included in the package can be used in three integrated development environments (IDEs): IAR, KEIL and STM32CubeIDE.

  • All features

    • Complete firmware to build IO-Link device applications for STM32L073RZ, STM32G071RB or STM32L452RE based boards
    • Middleware libraries featuring IO-Link device mini-stack for L6364Q and L6362A transceiver ICs
    • Drivers for L6364Q/L6362A transceivers and IPS2050H/IPS2050H-32/IPS4260LM/IPS4140HQ Intelligent Power Switches
    • Ready-to-use binary for IO-Link device data transmission and IPS2050H/IPS2050H-32/IPS4260LM/IPS4140HQ control
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software