Loading spinner

FP-SNS-STAIOTCFT

Active
Design Win

STM32Cube function pack for ST AIoT craft application using IoT systems

Get Software Download databrief

Product overview

Description

The FP-SNS-STAIOTCFT function pack for STM32CubeMX enables AI-based inertial applications on STM32 microcontrollers. It supports the STEVAL-MKBOXPRO, STEVAL-STWINBX1, and STEVAL-STWINKT1B development boards, offering three main functionalities: AI inference on the MCU, machine learning core (MLC), and intelligent sensor processing unit (ISPU). The pack includes sample applications for vibration monitoring and smart asset tracking, utilizing sensors like the ISM330DHCX and LSM6DSV16X. It seamlessly integrates with STM32CubeMX, allowing easy configuration and code generation. Key software packs required include X-CUBE-AI, X-CUBE-ISPU, and X-CUBE-MEMS1, ensuring comprehensive support for AI, sensor interfacing, and preprocessing.

  • All features

    • AI inference capabilities: it supports AI inference directly on the MCU, MLC, and ISPU, enabling applications such as vibration monitoring and smart asset tracking
    • Seamless integration: it is compatible with STM32CubeMX for easy project configuration and code generation, supporting STEVAL-MKBOXPRO, STEVAL-STWINBX1, and STEVAL-STWINKT1B boards
    • Comprehensive sensor support: it utilizes sensors such as ISM330DHCX and LSM6DSV16X for inertial data gathering and processing
    • Multifunctional application: it offers ready-to-use projects with functionalities like AI inference, USB connectivity, and PnPL commands for switching between applications
    • Robust software pack selection: it requires X-CUBE-AI, X-CUBE-ISPU, and X-CUBE-MEMS1 for AI, sensor interfacing, and preprocessing support

Get Software