STRobotics

Active
Design Win

Smartphone app for STEVAL-ROBKIT1 evaluation kit on Android and iOS platforms

Get Software Download databrief

Product overview

Description

The STRobotics application for Android and iOS platforms enables users to configure and drive the STEVAL-ROBKIT1 robotics evaluation kit.

This application facilitates the discovery, connection, and control of these robotic kits. It integrates the BlueST-SDK to ensure interoperability with various Bluetooth® Low Energy (BLE) offerings from ST.

The app is available for download on the Google Play Store and Apple App Store, providing easy access to ST robotics solutions.

Upon establishing a connection, the app identifies the available features on the connected robotics kits and displays the status of various subsystems. Users can select different operation modes (for example, remote control and free-navigation) and configure parameters for each mode.

The app includes a user-friendly joystick interface for intuitive control of the robot's movement. Additionally, it offers features for plotting real-time data from sensors.

A debug console is available for sending direct commands, viewing log messages, and troubleshooting.

The STRobotics application currently supports the STEVAL-ROBKIT1 robotics evaluation kit.

  • All features

    • Scan, connect, and control STEVAL-ROBKIT1 via Bluetooth® LE with versatile movement, autonavigation, and speed control options
    • Virtual joystick, support for various drive mechanisms (for example, mecanum/omni-wheel), and interoperability with other Bluetooth-based boards supporting compatible firmware
    • Tools for debugging, sensor data visualization
    • Available on the Google play store and Apple app store

Get Software