STSW-KNXRFID
Active
Design Win
Software for STDES-KNXRFID

Get Software Download databrief

Product overview

Description

The STSW-KNXRFID is the firmware, which runs on the STDES-KNXRFID and the ETS database.

Integrated RFID reader and KNX interface for NFC information detection.

The information of the NFC tag can be read through the RFID reader and sent to the KNX bus.

The STSW-KNXRFID communicates with SPI between the MCU and the RFID reader.

  • All features

    • Read tag information via NFC universal device
    • Transmit NFC information to KNX bus
    • ETS database available
    • Compatible with ETS5 and ETS6

Get Software