STSW-KNXRGBDRV
Active
Design Win
Software for STDES-KNXRGBDRV

Get Software Download databrief

Product overview

Description

The STSW-KNXRGBDRV is the firmware running in the STKNX RGB driver board for controlling the RGB LED lights color and brightness.

This software integrates ST third-party KNX stack, a series KNX API were used for realizing KNX functions.

A driver firmware for working with LED1642GW is included.

An ETS database is available, through ETS configuration, the color and brightness of five on-board RGB lights can be controlled via other STKNX devices.

An SWD interface and a UART interface on the board for programming and debugging are also available.

More communication objectives can be added with software modification.

  • All features

    • Based on the STKNX miniature transceiver
    • Controlled by STM32G070CB microcontroller 32-bit Cortex®-M0+ MCU with 64 MHz - 128 KB flash
    • Integrated LED1642GW to drive 5 RGB lights
    • 5 onboard RGB lights are powered by STKNX
    • Standard serial wire debug (SWD)
    • 1 button and 1 LED for KNX programming
    • ETS database is available
    • Compatible with ETS5 and ETS6

Get Software