STSW-SAFEA1-MW
Active
Design Win
STSAFE-A complete set of API built on STM32Cube

Get Software Download databrief

Product overview

Description

The STSAFE-A1xx middleware, called STSW-SAFEA1-MW, is a software component that provides a complete set of APIs to access the STSAFE-A100 or STSAFE-A110 device features from a host microcontroller.

The middleware is built on the STM32Cube software technology to ease portability across different STM32 microcontrollers.

It is also MCU-agnostic for additional portability across different MCUs.

The STSAFE-A100 and STSAFE-A110 are highly secure solutions. They act as secure elements to provide authentication and data management services to a local or remote host. They consist of a full turnkey solution with a secure operation system. They can be integrated in IoT devices, consumer electronics devices, consumables and accessories as well as smart-home, smart-city and industrial applications.

  • All features

    • Complete middleware library with a new redesigned architecture to improve robustness, security, reliability, scalability and maintainability
    • CORE module to simplify integration in customer applications
    • CRYPTO module to isolate all the cryptographic operations:increased security levelreduced attack surface
    • SERVICE module to enhance the hardware abstraction and the platform independence
    • Memory optimization configuration to get the best from the available host MCU memory
    • CRYPTO and SERVICE interfaces for easy customization at application level
    • Compliance with the new STM32 BSP 2.6.1 for a better integration across all STMicroelectronics software packages
    • Compliance with MISRA C 2012
    • Easy portability across different MCU families, thanks to the STM32Cube
    • Free, user-friendly license terms

Get Software