X-CUBE-AUDIO-F7
Obsolete
Design Win
STM32F7 audio firmware libraries software expansion for STM32Cube

Download databrief

Product overview

Description

The X-CUBE-AUDIO-F7 is an audio processing component for STM32F7 Series and consists in a comprehensive set of high-quality efficient software libraries ready to be embedded into many kinds of audio appliances.

All modules are delivered with internal 32 bits processing and support either16 or 32 bits I/O buffers.

The provided software also contains an integration example running with IAR tool chain on STM32F746 Discovery board for each audio component.

  • All features

    • Sampling Rate Converters:
      • SRC236 supporting conversion ratios 2, 3, 6, 1/2,1/3, 1/6, 3/2 and 2/3
      • SRC441 for specific 44.1 to 48 kHz conversion
    • Clock drift compensation: compensates drifts by smoothly adding or removing one sample
    • Omni Surround stereo widener: audio virtualization for loudspeakers from a 1.0/2.0 input stream to a widened 2.0 output stream
    • Omni Surround multichannel virtualizer: audio virtualization for loudspeakers from a 1.0/2.0/5.1/7.1 input stream to a virtualized 2.0 output stream
    • Headphone virtualizer: audio virtualization for headphones from a 1.0/2.0/5.1/7.1 input stream to a virtualized 2.0 output stream
    • Graphical equalizer: 10-bands graphical equalizer for 48 kHz input signal
    • Generic biquad filters
    • Bass manager: manages the signal of low frequencies, including compressor and limiter
    • Smart volume control: manages volume including a compression feature
    • Gain manager: manages volume without any compression (only negative gains)