X-CUBE-CRYPTOLIB
Active
Design Win
STM32 cryptographic firmware library software expansion for STM32Cube

Get Software Download databrief

Product overview

Key Benefits

PQC libraries now included

The new version of this software now supports Post-Quantum Cryptography, previoulsy delivered as X-CUBE-PQC.

Description

The STM32 cryptographic library package (X-CUBE-CRYPTOLIB) includes legacy and post-quantum cryptography security algorithms for encryption, hashing, message authentication, key encapsulation, and digital signing. The package enables developers to meet application requirements for any combination of data integrity, confidentiality, identification/authentication, and nonrepudiation.

The library includes firmware functions for the STM32 microcontrollers of the STM32F0 series, STM32F1 series, STM32F2 series, STM32F3 series, STM32F4 series, STM32F7 series, STM32G0 series, STM32G4 series, STM32H5 series, STM32H7 series, STM32L0 series, STM32L1 series, STM32L4 series, STM32L4+ series, STM32L5 series, STM32N6 series, STM32U0 series, STM32U3 series, STM32U5 series, STM32WBA series, STM32WB series, and STM32WL series including the STM32WL3x line depending on their Arm® Cortex®-M processor. For more details, refer to the STM32 cryptographic library dedicated pages of the STM32 MCU wiki at wiki.st.com/stm32mcu.

Most of the well-used algorithms are certified according to the NIST cryptographic algorithm validation program (CAVP), helping customers to prove quickly and cost-effectively the security of their new products.

Full details are available online at the NIST CSRC algorithm validation lists website, selecting the CAVP web page.

This package contains examples for each algorithm for popular development tools including IAR Systems® EWARM (IAR Embedded Workbench®), Keil® MDK-ARM, and GCC-based IDEs such as STMicroelectronics STM32CubeIDE.

To benefit from STM32 cryptographic accelerators, refer to the STM32Cube MCU and MPU package hardware abstraction layer (HAL) functions and examples.

  • All features

    • Cipher encryption and decryption
      • AES: CBC, CCM, CCM*, CFB, CTR, ECB, GCM, OFB, XTS, KeyWrap
      • SM4: CBC, CFB, CTR, ECB, OFB
      • Chacha-Poly1305
    • Digest generation
      • SHA-1
      • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
      • SHA-3: SHA3-224, SHA3-256, SHA3-384, SHA3-512
      • SM3
      • SHAKE
    • Message authentication code (MAC) generation
      • HMAC:
        • SHA-1
        • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
        • SM3
      • AES: CMAC
      • KMAC: SHAKE
    • Elliptic curves key generation, signature, and verification
      • Elliptic-curve digital signature algorithm (ECDSA): NIST-R (P-224, P-256, P-384, P-521), NIST-K P-256, BRAINPOOL R/T (P-160, P-192, P-224, P-256, P-320, P-384, P-512), ANSSI P-256
      • Edwards-curve digital signature algorithm (EdDSA): Ed448, Ed25519
      • SM2 digital signature algorithm: OSCCA 256-bit curve
      • SM2 : ECIES encryption, ECIES decryption and key exchange
    • Elliptic curves Diffie-Hellman key exchange
      • Curve448, curve25519
      • NIST-R (P-224, P-256, P-384, P-521), NIST-K P-256, BRAINPOOL R/T (P-160, P-192, P-224, P-256, P-320, P-384, P-512), ANSSI P-256
    • RSA signature, verification, encryption, and decryption
      • PKCS#1 v1.5 and v2.2
      • Chinese remainder theorem (CRT) key representation
      • Hash method:
        • SHA-1
        • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
    • Deterministic random bit generator (DRBG)
      • CTR-DRBG
    • PQC public key cryptography
      • Stateful hash-based signatures (HBS):
        • LMS digital signature verification
        • XMSS digital signature verification
      • Lattice-based algorithm (ML):
        • ML-DSA digital signature verification and generation, key generation
        • ML-KEM key encapsulation and decapsulation, key generation
    • Key derivation functions
      • HKDF
      • X9.63 KDF
      • Hash method:
        • SHA-1
        • SHA-2: SHA-224, SHA-256, SHA-384,SHA-512, SM3

Get Software

STMicroelectronics recommends always keeping your software up to date

STM32 cryptographic library dedicated pages