Loading spinner

X-CUBE-NFC10

Active
Design Win

NFC/HF RFID reader IC software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-NFC10 software expansion for STM32Cube provides a complete middleware for STM32 to build applications using NFC/HF RFID reader IC (ST25R200 device).

The software is based on STM32Cube technology and expands STM32Cube based packages. It is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with sample implementations of the drivers running on the X-NUCLEO-NFC10A1 expansion board plugged on top of a NUCLEO-L476RG or NUCLEO-G0B1RE board.

  • All features

    • Complete middleware to build applications using NFC/HF RFID reader IC (ST25R200)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Samples Application included in the package to:
      • Polling tag detection
    • Free, user-friendly license terms
    • Sample implementation is available on the X-NUCLEO-NFC10A1 expansion board, plugged into a NUCLEO-L476RG or NUCLEO-G0B1RE board
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX

Get Software