Product overview
Description
The X-CUBE-NFC13 software expansion for STM32Cube provides complete middleware for STM32 to control applications using the ST25R210.
The ST25R210 is a high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes.
The device includes an advanced analog front end (AFE) and a highly integrated data framing system for reader NFC‑A/B(ISO14443A/B), including higher bit rates, NFC-F (FeliCa™), NFC-V (ISO15693) up to 212 kbps, and NFC‑A/NFC‑F card emulation.
The expansion is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X‑NUCLEO-NFC13A1 expansion board, plugged on top of a NUCLEO-U545RE-Q, NUCLEO-C071RB, or NUCLEO-G0B1RE board.
-
All features
- Complete middleware to build applications using the ST25R210 high‑performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes
- Sample application to detect NFC tags of different types
- Sample application:
- Polling tag detection
- Sample implementations available for the X‑NUCLEO-NFC13A1 expansion board plugged onto the NUCLEO-U545RE-Q, NUCLEO-C071RB, or NUCLEO-G0B1RE development board
- Easy portability across different MCU families, thanks to STM32Cube
- Complete RF/NFC abstraction (RFAL) for all major technologies, including complete ISO-DEP and NFC-DEP layers
- Free user-friendly license terms