X-CUBE-PM33A1
Active
Design Win
Electricity metering IC software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-STPM33 software expansion for STM32Cube provides a complete middleware for STM32 to build applications using NFC/HF RFID reader IC (STPM33 device).

The software is based on STM32Cube technology and expands STM32Cube based packages. It is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with sample implementations of the drivers running on the X-NUCLEO-PM33A1 expansion board plugged on top of a NUCLEO-L476RG or NUCLEO-G0B1RE board.

The X-CUBE-STPM33 measures metering parameters (voltage, current, power, energy, frequency) for the input voltage and load applied. It also sends the same over any terminal utility on a PC.

  • All features

    • Complete firmware package to build applications using electricity metering IC (STPM33)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Example application included in the package:
      • Electricity metering
    • Free, user-friendly license terms
    • Sample implementation is available on the X-NUCLEO-PM33A1 expansion board, plugged into a NUCLEO-L476RG or NUCLEO-G0B1RE board
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Separate examples for UART and SPI interfacing of STPM33 with MCU
    • Calibration routine included
    • All metering parameters are available to the user

Get Software