X-CUBE-PQC
NRND
Design Win
STM32 Post Quantum Cryptographic firmware library software expansion for STM32Cube

Get Software Download databrief

This product is

NRND
. 

We recommend you that replacement part: 

X-CUBE-CRYPTOLIB

Product overview

Description

With the advent of quantum computers, traditional asymmetric cryptographic algorithms such as RSA, ECC, DH, ECDH, and ECDHE become vulnerable. In response, NIST has selected a new set of algorithms designed to be resistant to quantum computing attacks.

The STM32 post-quantum cryptographic library package (X-CUBE-PQC) includes all the major security algorithms for encryption, hashing, message authentication, and digital signing. This enables developers to satisfy application requirements for any combination of data integrity, confidentiality, identification/authentication, and nonrepudiation. It includes both the PQC Leighton-Micali signature (LMS) and the extented Merkle signature scheme (XMSS) verification methods, which are used mainly for secure boot code authentication. It also includes the ML-KEM lattice-based algorithm, which can replace the current use of key exchange mechanisms to establish a secret key between two parties. ML-DSA is included for digital signatures. ML-DSA can replace ECDSA, EdDSA, and RSA-PSS in protocols, for instance in high-level applications as a method of authentication, of attestation, or both.

The library includes firmware functions for the STM32H563xx microcontrollers, based on the Arm® Cortex®‑M33 processor, and all cryptographic functions of STMicroelectronics X-CUBE-CRYPTOLIB. For more details on PQC, refer to the STM32 introduction to PQC dedicated pages of the STM32 MCU wiki at wiki.st.com/stm32mcu.

The ML-DSA and ML-KEM algorithms are certified according to the NIST cryptographic algorithm validation program (CAVP), helping customers to prove quickly and cost-effectively the security of their new products.

Full details are available online at the NIST CSRC algorithm validation lists website, selecting the CAVP web page.

This package contains examples of LMS and XMSS signature verification using the STM32 cryptographic accelerator, ML-KEM functions (key generation, key encapsulation, key decapsulation), and ML-DSA functions (key generation, signature generation, signature verification). To benefit from all other cryptographic examples, refer to the X-CUBE-CRYPTOLIB Expansion Package.

  • All features

    • X-CUBE-CRYPTOLIB security algorithms
      • Cipher encryption and decryption
      • Digest generation
      • Message authentication code (MAC) generation
      • Elliptic curves key generation, signature, and verification
      • Elliptic curves Diffie-Hellman key exchange
      • RSA signature, verification, encryption, and decryption
      • Deterministic random bit generator (DRBG)
    • PQC public key cryptography
      • Stateful hash-based signatures (HBS):
        • LMS digital signature verification
        • XMSS digital signature verification
      • Lattice-based algorithm (ML):
        • ML-DSA digital signature verification and generation, key generation
        • ML-KEM key encapsulation and decapsulation, key generation

Get Software

STMicroelectronics recommends always keeping your software up to date