Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Sigfox™ is a long range wireless area network allowing low-power sensors to benefit from a planetary network, enabling end devices with low BOM cost.

    The X-CUBE-SFOX Expansion Package consists of a set of libraries, open routines and application examples for the Murata CMWX1ZZABZ-xxx module acting as an end device. It includes an application running on the low-power wireless B-L072Z-LRWAN1 Discovery kit.
    X-CUBE-SFOX running on the CMWX1ZZABZ-xxx is Sigfox™ ready.
    Two additional examples are provided in the package. They implement respectively: a Sigfox™ modem controlled via AT commands over a UART interface, and an application sending environmental sensor data to the Sigfox™ network when the user push-button is pressed.

    Key Features

    • Compliant with the Sigfox™ proprietary protocol
    • Bidirectional end devices
    • Sigfox Verified™
    • RC1 compliant - 868 MHz ISM band - 27 EU countries, Oman, South Africa, Iran, Kenya
    • RC2 compliant - 920 MHz ISM band - US, Brazil, Mexico, Canada
    • RC3c compliant - 923 MHz ISM band - Japan
    • RC4 compliant - 920 MHz ISM band - Colombia, Peru, New Zealand, Australia, Singapore, Taiwan
    • End-device personalization and activation on the Sigfox™ network for evaluation
    • High resilience to interference through UNB (ultra-narrow band) intrinsic ruggedness and Sigfox™ base station spatial diversity
    • Configurable maximum Tx power
    • High network capacity through UNB and small radio frames size
    • High energy efficiency
    • Very long range
    • High quality of service
    • Easy secure-element integration

Get Software

Recommended for you

Evaluation Tools

    • Part Number

      STM32L0 Discovery kit LoRa, Sigfox, low-power wireless

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB3323
      Sigfox™ software expansion for STM32Cube
      2.0
      156.75 KB
      PDF
      DB3323

      Sigfox™ software expansion for STM32Cube

    • Description Version Size Action
      UM2312
      Development checklist for STM32Cube Expansion Packages
      2.0
      306.99 KB
      PDF
      UM2285
      Development guidelines for STM32Cube Expansion Packages
      1.0
      485.46 KB
      PDF
      UM2245
      Sigfox™ software expansion for STM32Cube
      2.0
      945.13 KB
      PDF
      UM2312

      Development checklist for STM32Cube Expansion Packages

      UM2285

      Development guidelines for STM32Cube Expansion Packages

      UM2245

      Sigfox™ software expansion for STM32Cube

Presentations & Training Material

    • Description Version Size Action
      STM32 and STM8 embedded software solutions 7.0
      3.12 MB
      PDF

      STM32 and STM8 embedded software solutions

Publications and Collaterals

    • Description Version Size Action
      STM32 Open Development Environment Brochure 17.09
      1.21 MB
      PDF
      Sensor & motion algorithm software pack for STM32Cube 1.0
      544.58 KB
      PDF

      STM32 Open Development Environment Brochure

      Sensor & motion algorithm software pack for STM32Cube

Legal

    • Description Version Size Action
      SLA0048
      Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT
      5.7
      87.58 KB
      PDF
      SLA0048

      Mix Ultimate Liberty+OSS+3rd-party V1 - SOFTWARE LICENSE AGREEMENT