X-CUBE-ST67W61
Active
Design Win
Wi-Fi 6 & Bluetooth LE software expansion package (NCP mode)

Get Software Download databrief

Product overview

Description

The X-CUBE-ST67W61 STM32Cube Expansion Package runs on the STM32 host microcontroller. It includes drivers for the ST67W611M1 low-power Wi‑Fi 6 and Bluetooth® LE 5.4 combo coprocessor module. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. Implementation examples use the X-NUCLEO-67W61M1 expansion board plugged on an STM32 Nucleo-144, an STM32 Nucleo-64, or an STM32 Discovery kit development board.

  • All features

    • Complete middleware to build certified Wi‑Fi 6 and Bluetooth® LE 5.4 (BLE) applications using ST67W611M1 network coprocessor module connected with host MCU over SPI serial interface
    • Various reference examples to build Wi‑Fi® and BLE connectivity applications such as MQTT, HTTP/HTTPS client and server, BLE p2p, and commissioning over BLE
    • Easy portability across various STM32 MCU series through the STM32Cube ecosystem
    • Free, user-friendly license terms

Get Software

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-67W61M1

      Active

      Wi-Fi 6 & Bluetooth LE expansion board for STM32 Nucleo boards based on ST67W611M1 Wi-Fi module

      STM32 Nucleo expansion boards ST
      X-NUCLEO-67W61M1

      Description:

      Wi-Fi 6 & Bluetooth LE expansion board for STM32 Nucleo boards based on ST67W611M1 Wi-Fi module
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator