Product overview
Description
The X-CUBE-WBA STM32Cube Expansion Package runs on the STM32 host microcontroller. It includes drivers and middleware for interacting with STM32WBA series Bluetooth® LE devices (STM32WBA25CE, STM32WBA55CG, and STM32WBA65RI). X-CUBE-WBA contains a sample implementation for the X-NUCLEO-WBA25A1 expansion board, including an STM32WBA25CE device, plugged on the NUCLEO-U385RG-Q development board.
X-CUBE-WBA is based on STM32Cube software technology to facilitate portability across different STM32 microcontrollers.
The same application examples can be used on the NUCLEO-U385RG-Q development board connected to an STM32WBA55xx or to an STM32WBA65xx device over a proper serial interface such as SPI or UART.
No dedicated Nucleo expansion boards are available for the STM32WBA55xx and STM32WBA65xx device variants.
-
All features
- Complete middleware to build Bluetooth® LE applications using an STM32WBA series device configured as a network or radio coprocessor connected with the host microcontroller over a serial interface such as SPI or UART
- Various reference examples to build Bluetooth® LE connectivity applications
- Easy portability across different STM32 microcontroller series, enabled by STM32Cube