STEVAL-PMIC1LKV1
Active
Design Win
Evaluation board for high integration STPMIC1L power management IC for microprocessor units

Download databrief

Product overview

Description

The STEVAL-PMIC1LKV1 is a power evaluation kit made by a STEVAL-PMIC1LM1A evaluation board and a STEVAL-USBDNGV1 USB dongle.

The STEVAL-PMIC1LM1A is a power management IC evaluation board for the highly integrated STPMIC1L, which is designed to manage the power requirements of the core, memory and interfaces of the STM32MP1x series MPU and other application microprocessors.

The STEVAL-USBDNGV1 USB dongle mounts the STM32F303CC, which provides the I2C access for the configuration of the STPMIC1L device registers, where voltage settings, power sequences, protection thresholds, and other parameters can be set.

The evaluation board includes header connectors for external access to the embedded regulators and switches in the device.

Internal routing via jumpers to satisfy any physical configuration requirements is also included.

The passive components on the board are chosen for optimal performance across most use conditions, and two push buttons and digital I/Os allow triggering of the digital controls of the device.

  • All features

    • Input voltage range from 2.8 to 5.5 V
    • 2 buck converters with adaptive constant on-time (COT) topology
      • 2 MHz switching frequency
      • Selectable forced PWM
    • 2 adjustable general purpose LDOs
    • 1 LDO configurable as:
      • Sink-source mode for DDRx termination
      • Adjustable output (normal mode) for general purpose use
    • 1 LDO with fixed output voltage of 3.3 V for USB PHYsupply
    • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
    • Immediate output alternate settings toggle by dedicated power control pins
    • Programmable output voltages turn ON/OFF sequences
    • I²C and digital IO control interface
    • 2 GPO output control for external command
    • Advanced customizable safety managements
    • Typical applications:
      • Power management for embedded microprocessor units
      • Wearable and IoT
      • Portable devices, man-machine interfaces, smart home, power management unit companion chip of the STM32MP13/15 MPUs

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-PMIC1LKV1
Active
CARD Industrial Ecopack2 Yes - -

STEVAL-PMIC1LKV1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-PMIC1LKV1

Distributor availability of STEVAL-PMIC1LKV1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-PMIC1LKV1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-PMIC1LKV1

Supplier:

ST

Core Product:

STPMIC1LAPQR

Board production status:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors