AEK-CON-AFLVIP2
NRND
Design Win
Adaptive front lighting connector board with VIPower board slot

Download databrief

Product overview

Description

The AEK-CON-AFLVIP2 connector board is designed to connect a car headlight solution demo featuring automatic adjustment of the low beam direction based on road geometry and tilt angles affected by weight distributions inside the car.

The board can connect an MCU discovery board, such as the AEK-MCU-C4MLIT1 (with 4x37 connector), with two AEK-MOT-SM81M1 stepper motor boards governing low beam direction (left-right and up-down), and a AEK-LED-21DISM1 LED driver board capable of supplying the different LED lights included in a modern front headlight assembly. It can also connect a high-side switch board from the EV-VNx range (e.g., EV-VN7050AS) to control a cooling fan for the LED headlight.

The AEK-CON-AFLVIP2 board is part of the AutoDevKit initiative, which allows you to build and test various application prototypes from a set of available boards and generating the dedicated drivers and pin assignments using the SPC5-Studio integrated development environment.

  • All features

    • Designed to connect the following elements for a complete automatic front lighting (AFL) adjustment solution for a LED vehicle headlight:
      • An MCU board such as the AEK-MCU-C4MLIT1 with 4x37 connector
      • Two AEK-MOT-SM81M1 stepper motor boards
      • An AEK-LED-21DISM1 LED driver control board with two L99LD21 LED drivers and providing four independent channels
      • An EV-VNx actuator board such as the EV-VN7050AS to switch a headlight colling fan on and off
    • Connected boards are controlled via three separate SPIs
    • Input voltage from 8 VDC to 15 VDC
    • Board size: 65 x 100 mm. Maximum component height: 27 mm
    • Cables included for two stepper motor boards and one LED driver board
    • WEEE and RoHS compliant
    • All ST components are qualified Automotive grade
    • Part of the AutoDevKit initiative

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-CON-AFLVIP2
NRND
CARD Industrial Ecopack2 Yes - -

AEK-CON-AFLVIP2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-CON-AFLVIP2

Distributor availability of AEK-CON-AFLVIP2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-CON-AFLVIP2 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-CON-AFLVIP2

Supplier:

ST

Core Product:

-

Get board from partner:

-

Third Party link:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors