AEK-MCU-C4MLIT3
Active
Design Win
Cost-optimized and compact size MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller with CAN-FD and unified automotive connector

Download databrief Order Direct

Product overview

Description

The AEK-MCU-C4MLIT3 evaluation kit consists of an MCU board (AEK-MCU-C4M3) and a connector board (AEK-CON-LIT).

The AEK-MCU-C4M3 is designed to address Automotive and Transportation applications as well as other applications requiring automotive safety and security levels. A cryptography-dedicated MCU core, employed as hardware secure module (HSM), is paired with a dual 180 MHz general-purpose 32-bit core, hosted by the on-board SPC58EC80E5 MCU, featuring 4 MB of flash memory.

Two CAN-FD transceivers support high-speed CAN-FD applications, up to 8 Mbps communication speed, featuring low quiescent current, electromagnetic compatibility (EMC) and electrostatic discharge (ESD).

The board also hosts an OpenOCD debugger/programmer, MCU peripheral connectors, wake up, and reset buttons.

The MCU ADC reference voltage is provided by a stable linear voltage regulator (LDO) embedded in the L5963 IC or by the L99VR02JTR IC depending on the chosen voltage.

The board has a dedicated supply capacity for an external 5 V or 3.3 V load.

Two e-fuses (STEF05L for 5 V and STEF033 for 3.3 V) are used to increase the external output voltage in a smooth and controlled manner, at board power-up. This careful ramp-up helps prevent a surge of inrush current from the power source to the load, thereby protecting the external power supply from overload. This feature is particularly helpful in setups where one power supply feeds multiple loads.

For system reset during the development phase, a reset button was added to the board layout, while a reverse battery protection circuit has been integrated for robust protection.

A preloaded demo firmware makes an on-board LED blink at power-up.

The MCU board can be used standalone or easily connected to another functional board, also called daughter board, thanks to the standardized 96-pin plug-and-play automotive unified connector.

If the functional board you are using does not feature the same 96-pin connector, you can connect it to the MCU board through the AEK-CON-LIT connector board (not available for separate sale) included in the kit carton box.

  • All features

    • AEK-MCU-C4M3 MCU board featuring the SPC58EC80E5QMC1Y dual-core, 180 MHz, 32-bit Power Architecture MCU for Automotive General-Purpose Applications
    • AEK-CON-LIT connector board for simplified access to the 96 pins of the automotive unified connector
    • 12 V DC power supply connector for external supply. The board can also be supplied via the automotive unified connector
    • L5963 automotive dual monolithic switching regulator with LDO. It provides up to 2 A for 5 V and 3.3 V rails both for internal and external supply
    • Two voltage configurations for the microcontroller (5 V or 3.3 V)
    • STEF033/STEF05L-electronic fuses for 3.3 V and 5 V lines, featuring an ILIMIT current up to 2.5 A and ISHORT current up to 0.5 A for external supply with integrated protection as short circuit, overload and thermal latch
    • L99VR02JTR automotive linear voltage regulator with configurable output voltage featuring 500 mA current capability with integrated protection for both 5/3.3 V rails, additional to the one provided by the DC-DC
    • JTAG connector
    • Five generic LEDs
    • Reset and wakeup buttons
    • Four 3.3 V/5 V SPIs
    • One SPI working at 3.3 V, thanks to a fixed voltage-level translator
    • Standardized 96-pin plug-and-play automotive unified connector, featuring external supply voltage and general-purpose pins for ADCs, EMIOs, Interrupts, GPIOs, DSPI, CAN, I²C, and UART
    • Two CAN-FD transceivers
    • Reverse battery-protection dedicated circuit
    • Extremely low quiescent current in standby conditions
    • Compact size:
      • AEK-MCU-C4M3: 127 mm x 90 mm
      • AEK-CON-LIT: 127 mm x 65 mm
    • Included in the AutoDevKit ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
AEK-MCU-C4MLIT3
Active
CARD Industrial Ecopack2 Yes - -

AEK-MCU-C4MLIT3

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
AEK-MCU-C4MLIT3

Distributor availability of AEK-MCU-C4MLIT3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

AEK-MCU-C4MLIT3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

AEK-MCU-C4MLIT3

Supplier:

ST

Core Product:

SPC58EC80E5QMC1Y, STEF033APUR, STEF05LAPUR, L5963DN-EHT, L99VR02J

Get board from partner:

-

Third Party link:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors